Ruggedized Electrical Double Layer Energy Storage Capacitors
Ruggedized Electrical Double Layer Energy Storage Capacitors
Download DatasheetProduct Details
Features
- Polarized energy storage capacitor with high capacity and energy density
- Rated voltage: 2.7 V
- Available in through-hole (radial) version
- Useful life: up to 2000 h at 85 °C
- Ruggedized for high humidity operation
- Rapid charge and discharge
- Maintenance-free, no service necessary
- AEC-Q200 qualified (rev. E)
- UL 810A recognized
Applications
- Power backup
- Burst power support
- Storage device for energy harvesting
- Micro UPS power source
- Energy recovery
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.