Vishay Logo
Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance image

Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance

Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance

Download Datasheet

Product Details

Features

  • Extended useful life: up to 5000 h at 105 °C
  • Very low ESR and high ripple current
  • Voltages up to 50 V
  • SMD‑version with base plate, lead (Pb)-free reflow solderable

Applications

  • Industrial and professional applications
  • Telecommunications and IT
  • Portable and mobile equipment
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions