Vishay Logo
Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability image

Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability

Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability

Download Datasheet

Product Details

Features

  • Extended useful life: up to 6000 h at 125 °C
  • Polarized aluminum electrolytic capacitors, non‑solid electrolyte, self healing
  • SMD‑version with base plate, lead (Pb)-free reflow solderable
  • Charge and discharge proof, no peak current limitation
  • Advanced temperature reflow soldering according to JEDEC® J-STD-020
  • Vibration proof, 6-pin version up to 30 g
  • AEC-Q200 qualified
  • High reliability
  • Low ESR

Applications

  • SMD technology, for high temperature reflow soldering
  • Industrial and professional applications
  • Automotive, general industrial, telecom
  • Smoothing, filtering, buffering
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions