Vishay Logo
Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals image

Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals

Aluminum Electrolytic Capacitors, Power High Ripple Current, Screw Terminals

Download Datasheet

Product Details

Features

  • Long useful life: 10 000 h to 15 000 h at +85 °C
  • Low ESR
  • Available in case sizes up to Ø 90 mm x 220 mm
  • Polarized aluminum electrolytic capacitors, non-solid electrolyte
  • Large types, cylindrical aluminum case, insulated with a blue sleeve
  • Pressure relief in the sealing

Applications

  • Buffering and filtering
  • Motor drives, inverters, UPS, and traction systems
  • Pulsed power supplies
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions