Vishay Logo
Aluminum  Electrolytic Capacitors Power Standard Miniature Snap-In image

Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In

Aluminum Electrolytic Capacitors Power Standard Miniature Snap-In

Download Datasheet

Product Details

Features

  • Long useful life: 12 000 h at 85 °C
  • Low ESR
  • Polarized aluminum electrolytic capacitors, non-solid electrolyte
  • Large types, minimized dimensions, cylindrical aluminum case, insulated with a blue sleeve
  • Charge and discharge proof
  • High ripple current capability
  • Keyed polarity version available

Applications

  • General purpose, industrial and audio / video systems
  • Smoothing and filtering
  • Standard and switched mode power supplies
  • Energy storage in pulse systems
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions