Vishay Logo
Aluminum Electrolytic Capacitors Axial High Temperature High Voltage for E.L.B. image

Aluminum Electrolytic Capacitors Axial High Temperature High Voltage for E.L.B.

Aluminum Electrolytic Capacitors Axial High Temperature High Voltage for E.L.B.

Download Datasheet

Product Details

Features

  • Useful life: 10 000 h at 105 °C
  • Stable under overvoltage conditions: 550 V for 24 h at 85 °C
  • High ripple current capability
  • Smallest dimensions
  • Taped versions up to case Ø 15 mm x 30 mm available for automatic insertion
  • Polarized aluminum electrolytic capacitors, non-solid electrolyte
  • Axial leads, cylindrical aluminum case, insulated with a blue sleeve

Applications

  • Electronic lighting ballast, power supply
  • Smoothing, filtering, buffering at high voltages
  • Boards with restricted mounting height, vibration, and shock resistant
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions