Vishay Logo
Aluminum Electrolytic Capacitors Axial Standard, High Voltage image

Aluminum Electrolytic Capacitors Axial Standard, High Voltage

Aluminum Electrolytic Capacitors Axial Standard, High Voltage

Download Datasheet

Product Details

Features

  • Useful life: 5000 h to 15 000 h at 85 °C
  • High rated voltage: up to 450 V
  • Taped versions up to case Ø 15 mm x 30 mm available for automatic insertion
  • Polarized aluminum electrolytic capacitors, non-solid electrolyte
  • Axial leads, cylindrical aluminum case, insulated with a blue sleeve
  • Mounting ring version not available in insulated form

Applications

  • General purpose, industrial, power supply, audio-video
  • Smoothing, filtering, buffering at high voltages
  • Boards with restricted mounting height, vibration, and shock resistant
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions