Vishay Logo
Aluminum Electrolytic Capacitors Axial Standard Miniature image

Aluminum Electrolytic Capacitors Axial Standard Miniature

Aluminum Electrolytic Capacitors Axial Standard Miniature

Download Datasheet

Product Details

Features

  • Long useful life: 2500 h to 8000 h at 85 °C
  • Miniaturized, high CV-product per unit volume
  • Charge and discharge proof
  • Taped versions up to case Ø 15 mm x 30 mm available for automatic insertion
  • Polarized aluminum electrolytic capacitors, non-solid electrolyte
  • Axial leads, cylindrical aluminum case, insulated with a blue sleeve
  • Mounting ring version not available in insulated form

Applications

  • General purpose, industrial, automotive, audio-video
  • Coupling, decoupling, smoothing, filtering, buffering
  • Portable and mobile equipment (small size, low mass)
  • Low mounting height boards, vibration, and shock resistant
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions