Vishay Logo
High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic image

High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic

High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic

Download Datasheet

Product Details

Features

  • High reliability
  • Stackmounting is possible

Applications

  • Ring style high voltage capacitors made from class 2 ceramic dielectric can be used as coupling and bypass capacitors, capacitors where low power ratings are required and larger capacitance changes where temperature can be tolerated.
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions