Vishay Logo
High Voltage Ceramic Capacitor Stacks, With Leads, Class 2 Ceramic image

High Voltage Ceramic Capacitor Stacks, With Leads, Class 2 Ceramic

High Voltage Ceramic Capacitor Stacks, With Leads, Class 2 Ceramic

Download Datasheet

Product Details

Features

  • Small size
  • Multiple designs up to 12 stages
  • Voltage ratings of the individual discs from 8 kVDC to 10 kVDC
  • Stacks with diodes
  • Lead (Pb)-free version on request
  • Other versions on request

Applications

  • Ceramic capacitor stacks have been developed for use in low power voltage multipliers used in high voltage DC generators. The major applications are x-ray equipment for medical diagnostics or electrostatic paint spraying equipment.
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions