20128
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Pulse Load, High Power Metal Oxide Leaded Resistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
Automotive electronics
Industrial electronics
Power supplies
Applications
High power pulse withstanding capability (up to 1 kW)
High power dissipation in small size (1 W / 0207 size to 4 W / 0922 size)
WK2 and WR4 are AEC-Q200 qualified
High temperature (up to 200 °C), heat resistant encapsulation
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
WK2, WR4, WR5, WK8, Metal Film / Carbon Film (Leaded) | Vishay