20024
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Pulse Proof Thick Film Chip Resistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
DC-DC converters
On-board chargers
Lighting ballasts
Storage drivers
Applications
High pulse performance, up to 10 kW
High pulse voltage up to 4 kV, 1.2 µs / 50 µs
Stability at different environmental conditions ΔR/R ≤ 1 % (1000 h rated power at 70 °C)
AEC-Q200 qualified
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
D/CRCW-IF e3, Thick Film Resistors | Vishay