SMD alternative for low power leaded wirewound resistors
Excellent stability in different environmental conditions (< 0.5 % change in resistance)
Superior overload and pulse handling capability as compared to thin film (as much as 2 x better)
Low TCR, down to ± 15 ppm/K
Low noise: < 0.01 µVRMS/V
Very low inductance: < 0.08 µH
Voltage coefficient: < 0.00001 %/V (< 0.1 ppm/V)
Ask about further value ranges, tighter tolerances and TCR’s.
Power rating depends on the max. temperature at the solder point, the component placement density and the substrate material.
4-digit marking, according to MIL-PRF-55342 (except as noted in Ordering Information table), on top side.
Rated voltage: .
Contact factory using e-mail address at bottom of this page for resistance values available between 0.5 to 10 for 1506 and 0.5 to 100 for 2010 and 2512.