Insulin pumps, wearable patches, and continuous glucose monitors put round the clock diabetes management in a patient's own hands, often no bigger than a coin worn on the skin for days at a time. Vishay is a named component supplier for glucose meters, with precision resistors holding tight tolerance and low TCR to keep every reading accurate, in a small, low profile footprint that disappears comfortably under a patch or pump housing.
Behind every reading is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.