Vishay Logo
“Low Side Chopper” IGBT SOT-227 (Trench IGBT), 47 A image

“Low Side Chopper” IGBT SOT-227 (Trench IGBT), 47 A

“Low Side Chopper” IGBT SOT-227 (Trench IGBT), 47 A

Download Datasheet

Product Details

Features

  • Trench IGBT technology
  • Square RBSOA
  • HEXFRED® clamping diode
  • Positive VCE(on) temperature coefficient
  • Fully isolated package
  • Speed 8 kHz to 60 kHz
  • Very low internal inductance (≤ 5 nH typical)
  • Industry standard outline
  • UL approved file E78996

Applications

  • Designed for increased operating efficiency in power conversion: UPS, SMPS, welding, induction heating
  • Easy to assemble and parallel
  • Direct mounting on heatsink
  • Plug-in compatible with other SOT-227 packages
  • Low EMI, requires less snubbing

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0