
Thyristor Surface Mount, Phase Control SCR, 8 A
Thyristor Surface Mount, Phase Control SCR, 8 A
Download DatasheetProduct Details
Features
- Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
- AEC-Q101 qualified
- Meets JESD 201 class 1A whisker test
- Flexible solution for reliable AC power rectification
- Easy control peak current at charger power up to reduce passive / electromechanical components
Applications
- On-board and off-board EV / HEV battery chargers
- Renewable energy inverters
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0