DIAP Trench IGBT Power Module - 1200 V, 300 A Current Fed Inverter Topology
DIAP Trench IGBT Power Module - 1200 V, 300 A Current Fed Inverter Topology
Download DatasheetProduct Details
Features
- 1200 V IGBT trench and field stop technology with positive temperature coefficient
- Low switching losses
- Maximum junction temperature 175 °C
- 10 µs short circuit capability
- Low inductance case
- HEXFRED® antiparallel and series diodes with soft reverse recovery
- Isolated copper baseplate using DCB (Direct Copper Bonding) technology
- Speed 4 kHz to 30 kHz
- Direct mounting to heatsink
Applications
- Short circuit ruggedness
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0