Vishay Logo
High Performance  Schottky Rectifier, 400 A image

High Performance Schottky Rectifier, 400 A

High Performance Schottky Rectifier, 400 A

Download Datasheet

Product Details

Features

  • 175 °C TJ operation
  • Center tap module
  • Low forward voltage drop
  • High frequency operation
  • Guard ring for enhanced ruggedness and long term reliability
  • UL approved file E222165
  • Designed and qualified for industrial level

Applications

  • The VS-409CNQ... center tap Schottky rectifier module series has been optimized for low reverse leakage at high temperature. The proprietary barrier technology allows for reliable operation up to 175 °C junction temperature. Typical applications are in high current switching power supplies, plating power supplies, UPS systems, converters, freewheeling diodes, welding, and reverse battery protection.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0