Vishay Logo
High Performance Schottky Rectifier, 400 A image

High Performance Schottky Rectifier, 400 A

High Performance Schottky Rectifier, 400 A

Download Datasheet

Product Details

Features

  • 175 °C TJ operation
  • Center tap module
  • Low forward voltage drop
  • High frequency operation
  • Guard ring for enhanced ruggedness and long term reliability
  • UL approved file E222165
  • Designed and qualified for industrial level

Applications

  • The VS-401CNQ... center tap Schottky rectifier module series has been optimized for low reverse leakage at high temperature. The proprietary barrier technology allows for reliable operation up to 175 °C junction temperature. Typical applications are in high current switching power supplies, converters, freewheeling diodes, welding and reverse battery protection.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0