Vishay Logo
High Performance Schottky Rectifier, 400 A image

High Performance Schottky Rectifier, 400 A

High Performance Schottky Rectifier, 400 A

Download Datasheet

Product Details

Features

  • 150 °C TJ operation
  • Center tap module
  • Very low forward voltage drop
  • High frequency operation
  • Guard ring for enhanced ruggedness and long term reliability
  • UL approved file E222165
  • Designed and qualified for industrial level

Applications

  • The VS-400CNQ045PbF center tap, high current, Schottky rectifier module has been optimized for very low forward voltage drop, with moderate leakage. The proprietary barrier technology allows for reliable operation up to 150 °C junction temperature. Typical applications are in switching power supplies, converters, freewheeling diodes, welding, and reverse battery protection.

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0