Vishay Logo
Small Signal Schottky Diodes image

Small Signal Schottky Diodes

Small Signal Schottky Diodes

Download Datasheet

Product Details

Features

  • The low forward voltage drop and fast switching make it ideal for protection of MOS devices, steering, biasing, and coupling diodes for fast switching and low logic level applications
  • Other applications are click suppression, efficient full wave bridges in telephone subsets, and blocking diodes in rechargeable low voltage battery systems
  • The SD103 series is a metal-on-silicon Schottky barrier device which is protected by a PN junction guardring
  • For general purpose applications
  • AEC-Q101 qualified available (part number on request)
  • Molding compound meets UL 94 V-0 flammability rating
  • Moisture Sensitivity Level (MSL) 1
  • Base P/N-G3 - green, commercial grade

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0