Vishay Logo
Zener Diodes image

Zener Diodes

Zener Diodes

Download Datasheet

Product Details

Features

  • Silicon planar power Zener diodes
  • For use in stablilizing and clipping circuits with high power rating
  • Standard Zener voltage tolerance is ± 5 %
  • These diodes are also available in the DO-41 case with type designation 1N4728A to 1N4761A
  • The Zener impedance is derived from the 1 kHz AC voltage which results when an AC current having an RMS value equal to 10 % of the Zener current (IZT1 or IZT2) is superimposed on IZT1 or IZT2. Zener impedance is measured at two points to insure a sharp knee on the breakdown curve and to eliminate unstable units
  • Valid provided that electrodes are kept at ambient temperature
  • Measured under thermal equilibrium and DC test conditions
  • Width of the test pulse is 8.3 ms

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0