Vishay Logo
Optocoupler, Phototransistor Output, AC Input, 5300 VRMS image

Optocoupler, Phototransistor Output, AC Input, 5300 VRMS

Optocoupler, Phototransistor Output, AC Input, 5300 VRMS

Download Datasheet

Product Details

Features

  • The SFH620AA, SFH620AGB features a high current transfer ratio, low coupling capacitance and high isolation voltage. These couplers have a GaAs infrared emitting diode emitter, which is optically coupled to a silicon planar phototransistor detector, and is incorporated in a plastic DIP-4 package.
  • The coupling devices are designed for signal transmission between two electrically separated circuits.
  • The couplers are end-stackable with 2.54 mm lead spacing. This version complies with IEC 60950 (DIN VDE 0805) for reinforced insulation up to an operation voltage of 400 VRMS or DC.
  • High current transfer ratios - at 5 mA: 50 to 600 % - at 1.0 mA: 45 % typical (> 13)
  • Low CTR degradation
  • Good CTR linearity depending on forward current
  • Isolation test voltage, 5300 VRMS
  • High collector emitter voltage, VCEO = 70 V
  • Low saturation voltage
  • Fast switching times
  • Temperature stable
  • Low coupling capacitance
  • End stackable, 0.100" (2.54 mm) spacing
  • High common mode interference immunity (unconnected base)
  • SMD option, see SFH620A, SFH6206 datasheet

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0