Vishay Logo
Optocoupler, Phototransistor Output, High Reliability, 5000 VRMS, 110 °C Rated image

Optocoupler, Phototransistor Output, High Reliability, 5000 VRMS, 110 °C Rated

Optocoupler, Phototransistor Output, High Reliability, 5000 VRMS, 110 °C Rated

Download Datasheet

Product Details

Features

  • Operating temperature from -55 °C to +110 °C
  • Good CTR linearity depending on forward current
  • Isolation test voltage, 5000 VRMS
  • High collector emitter voltage, VCEO = 70 V
  • Low saturation voltage
  • Fast switching times
  • Low CTR degradation
  • Temperature stable
  • Low coupling capacitance
  • End stackable, 0.100" (2.54 mm) spacing
  • High common mode interference immunity

Applications

  • AC adapter
  • SMPS
  • PLC
  • Factory automation
  • Game consoles

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0