Optocoupler, Phototransistor Output, High Reliability, 5300 VRMS
Optocoupler, Phototransistor Output, High Reliability, 5300 VRMS
Download DatasheetProduct Details
Features
- Operating temperature from -55 °C to +110 °C
- Good CTR linearity depending on forward current
- Isolation voltage, 5300 VRMS
- High collector emitter voltage, VCEO = 80 V
- Low saturation voltage
- Fast switching times
- Low CTR degradation
- Low coupling capacitance
- End stackable, 0.100" (2.54 mm) spacing
- High common mode interference immunity
Applications
- AC adapters
- SMPS
- PLC
- Factory automation
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0