Optocoupler, Phototransistor Output, AC Input, Low Input Current, 4 Pin LSOP, Long Creepage Mini-Flat Package
Optocoupler, Phototransistor Output, AC Input, Low Input Current, 4 Pin LSOP, Long Creepage Mini-Flat Package
Download DatasheetProduct Details
Features
- The VOL628A has two GaAs infrared emitting diodes, which are optically coupled to a silicon planar phototransistor detector, and are incorporated in a 4 pin long creepage mini-flat package.
- It features a high current transfer ratio, low coupling capacitance, and high isolation voltage.
- The coupling device is designed for signal transmission between two electrically separated circuits.
- Low profile package
- High collector emitter voltage, VCEO = 80 V
- Isolation test voltage, 5000 VRMS
- Low coupling capacitance
- High common mode transient immunity
Applications
- Industrial controls
- Power supplies
- AC line monitor
- Battery powered equipment
- Programmable logic controllers
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0