
Optocoupler, Phototransistor Output, 110 °C Rated, LSOP-4 Long Creepage Mini-Flat Package
Optocoupler, Phototransistor Output, 110 °C Rated, LSOP-4 Long Creepage Mini-Flat Package
Download DatasheetProduct Details
Features
- SMD low profile 4 lead package
- High isolation voltage VISO = 5000 VRMS
- CTR flexibility available see order information
- Isolation voltage VIORM = 1050 Vpeak
- DC input with transistor output
- Temperature range -55 °C to +110 °C
- Creepage distance ≥ 8 mm
- Extra low coupling capacitance
Applications
- Switchmode power supplies
- Computer peripheral interface
- Microprocessor system interface
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0