4.5 V to 45 V Input, 6 A, microBUCK® DC/DC Converter
4.5 V to 45 V Input, 6 A, microBUCK® DC/DC Converter
Download DatasheetProduct Details
Features
- Versatile
- Single supply operation from 4.5 V to 45 V input voltage
- Adjustable output voltage down to 0.8 V
- Scalable solution available: SiC46x / SiC47x series
- Output voltage tracking and sequencing with pre-bias start up
- ± 1 % output voltage accuracy at -40 °C to +125 °C
- Highly efficient
- 98 % peak efficiency
- 4 μA supply current at shutdown?
- 235 μA operating current, not switching?
- Highly configurable?
- Adjustable switching frequency from 100 kHz to 2 MHz?
- Adjustable soft start and adjustable current limit?
- 3 modes of operation: forced continuous conduction, power save, or ultrasonic?
- Robust and reliable?
- Output overvoltage and output overcurrent protection
- Rugged 60 V Trench MOSFET UIS tested?
- Design support tools
- PowerCAD online design tool (vishay.transim.com) for external component selection, SIMPLIS power supply system simulation, and efficiency and thermal simulations
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0