
Product Details
Features
- Ultra compact 0.96 mm x 0.96 mm outline
- Ultra thin; 0.27 mm
- Low gate drive voltage
- ESD protection: 7 kV HBM, 1 kV CDM
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0