Vishay Logo

50 A VRPower® Integrated Power Stage

50 A VRPower® Integrated Power Stage

Download Datasheet

Product Details

Features

  • Thermally enhanced PowerPAK® MLP55-31L package
  • Vishay’s Gen IV MOSFET technology and a low side MOSFET with integrated Schottky diode
  • Delivers in excess of 50 A continuous current, 55 A at 10 ms peak current
  • High efficiency performance
  • High frequency operation up to 2 MHz
  • Power MOSFETs optimized for 19 V input stage
  • 5 V PWM logic with tri-state and hold-off
  • Supports PS4 mode light load requirement for IMVP8 with low shutdown supply current (5 V, 3 µA)
  • Under voltage lockout for VCIN

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0