Product Details
Features
- Highly efficient
- Thermally enhanced PowerPAK® MLP55-31L package
- Vishay’s latest TrenchFET technology and low side MOSFET with integrated Schottky diode
- Integrated, low impedance, bootstrap switch
- Power MOSFETs optimized for 19 V input stage
- Supports PS4 mode light load requirement with low shutdown supply current (5 V, 3 µA)
- Zero current detection for improved light load efficiency
- Highly versatile
- 5 V and 3.3 V PWM logic with tri-state and hold-off timer
- 5 V DSBL#, ZCD_EN# logic with PS4 state support
- High frequency operation up to 2 MHz
- Robust and reliable
- Delivers in excess of 55 A continuous current, 70 A, peak (10 ms) and 100 A, peak (10 µs)
- Over current protection
- Over temperature flag
- Over temperature protection
- Undervoltage lockout protection
- High side MOSFET short detection
- Effective monitoring and reporting
- Accurate temperature reporting
- Warnings and faults reporting flag
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0