4.5 V to 20 V Input, 25 A microBRICK® DC/DC Regulator Module With PMBus Interface
4.5 V to 20 V Input, 25 A microBRICK® DC/DC Regulator Module With PMBus Interface
Download DatasheetProduct Details
Features
- Versatile
- Single supply operation from 4.5 V to 20 V input voltage
- Output current: 25 A continuous with 30 A peak
- Adjustable output voltage from 0.3 V to 5.5 V
- Built in 5 V regulator for internal circuits and driver supply
- 1 % output voltage accuracy over temperature
- Highly efficient
- Close to 97 % peak efficiency
- Highly configurable
- PMBus 1.3 compliant with 1 MHz bus speed
- Internal NVM
- VOUT adjustability and reading resolution of 2 mV
- Supports over 50 PMBus commands
- Ability to support sequential, tracking and simultaneous operation
- Supports in phase or 180° out of phase synchronization
- Output voltage source and sink capability
- Robust and reliable
- VIN, VOUT and temperature reporting over PMBus
- Over current protection in pulse-by-pulse mode
- Output over voltage protection
- Output under voltage protection
- Over temperature protection with hysteresis
- Dedicated enable pin for easy power sequencing
- Power good open drain output
- Remote sense amplifier with true differential voltage sensing
- Ultrafast transient response
- Optional power saving mode
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0