Vishay Logo

1.2 V to 5.5 V, Slew Rate Controlled Load Switch in TSOT23-6

1.2 V to 5.5 V, Slew Rate Controlled Load Switch in TSOT23-6

Download Datasheet

Product Details

Features

  • 1.2 V to 5.5 V operation voltage range
  • Flat low RON down to 1.5 V
  • 44 mΩ typical from 1.8 V to 5 V
  • Slew rate controlled turn-on: 1.6 ms at 3.3 V
  • Low quiescent current < 1 µA when disabled 10.5 µA typical at VIN = 1.2 V
  • Reverse current blocking when switch is off, with guaranteed less than 2 µA leakage

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0