Vishay Logo
4.5 V to 20 V Input, 12 A microBuck® DC/DC Converter With PMBus Interface image

4.5 V to 20 V Input, 12 A microBuck® DC/DC Converter With PMBus Interface

4.5 V to 20 V Input, 12 A microBuck® DC/DC Converter With PMBus Interface

Download Datasheet

Product Details

Features

  • Versatile
  • Single supply operation from 4.5 V to 20 V input voltage
  • Adjustable output voltage from 0.3 V to 12 V
  • Built in 5 V regulator for internal circuits and driver supply
  • 1 % output voltage accuracy over temperature
  • Ultrafast transient response
  • Highly efficient
  • 98 % peak efficiency
  • Optional power save mode
  • Highly configurable
  • PMBus 1.3 compliant with 1 MHz bus speed
  • Internal NVM
  • VOUT adjustability and reading resolution of 2 mV
  • Supports over 50 PMBus commands
  • Supports in phase or 180° out of phase synchronization
  • Output voltage source and sink capability
  • Robust and reliable
  • PVIN, VOUT, IIN and IOUT and temperature reporting
  • Over current protection in pulse-by-pulse mode
  • Output over and under voltage protection
  • Over temperature protection with hysteresis
  • Differential output remote sensing

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0