1.1 V to 5.5 V, Slew Rate Controlled Load Switch in TSOT23-6
1.1 V to 5.5 V, Slew Rate Controlled Load Switch in TSOT23-6
Download DatasheetProduct Details
Features
- 1.1 V to 5.5 V operation voltage range
- Flat low RON down to 1.2 V
- 44 mΩ typical from 1.5 V to 5 V
- Slew rate controlled turn-on: 2.5 ms at 3.6 V
- Low quiescent current < 1 µA when disabled 10.5 µA typical at VIN = 1.2 V
- Reverse current blocking when switch is off, with guaranteed less than 2 µA leakage
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0