
Precision Linear Transducers, Conductive Plastic, up to 1000 mm
Precision Linear Transducers, Conductive Plastic, up to 1000 mm
Download DatasheetProduct Details
Features
- Measurement range 25 mm to 1000 mm
- High accuracy ± 1 % down to ± 0.025 %
- Excellent repeatability
- Essentially infinite resolution
- Non sensitive to temperature variations
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0