
Precision Linear Transducers, Conductive Plastic, Up to 150 mm
Precision Linear Transducers, Conductive Plastic, Up to 150 mm
Download DatasheetProduct Details
Features
- Measurement range 12.5 mm to 150 mm
- High accuracy ± 1 % down to ± 0.1 %
- Long life
- Essentially infinite resolution
- Very small dimension: external diameter = 9.52 mm
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0