
Conductive Plastic Motion Transducer Elements (KIT), Up to 1000 mm
Conductive Plastic Motion Transducer Elements (KIT), Up to 1000 mm
Download DatasheetProduct Details
Features
- Measurement range 25 mm to 1000 mm
- High accuracy ± 1 % down to ± 0.025 %
- Good repeatability
- Simple and flexible mounting
- Essentially infinite resolution Made in two separate parts: - the sensing element - the wiper Special designs available on request
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0