
Coupled Ferrite Power Inductors, Dual-Winding
Coupled Ferrite Power Inductors, Dual-Winding
Download DatasheetProduct Details
Features
- 7.3 mm x 7.3 mm x 4.5 mm SMD package
- Highly coupled windings enable parallel, series and 1:1 transformer applications
- Magnetically shielded ferrite construction
- Inductance range: 0.8 µH to 1000 µH
Applications
- SEPIC converters
- Common mode applications
- LED lighting
- Flyback 1:1 transformer
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0