Vishay Logo
Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value image

Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value

Metal Oxide Resistors, Special Purpose, High Power, Ultra High Value

Download Datasheet

Product Details

Features

  • Wattages to 400 W at +25 °C
  • Derated to 0 at +230 °C
  • Voltage testing to 100 kV
  • Tolerance: ± 1 %; ± 2 %; ± 5 %; ± 10 %
  • Two terminal styles, style 3 - tab terminal and style 4 - ferrule terminal
  • TCR: ± 200 ppm/°C and ± 100 ppm/°C available, measured between +25 °C and +125 °C
  • Coating: blue flameproof

Documents

Product Series

Narrow by Doc Type:
Showing
0-0
of 0
No documents found.
Showing
0-0
of 0

Tools


Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0