
Cemented Leaded Wirewound Precision Resistors
Cemented Leaded Wirewound Precision Resistors
Download DatasheetProduct Details
Features
- High power dissipation in small volume
- Ideal for pulse application
- TCR ± 100 ppm/K
- Maximum permissible hot spot temperature is 275 °C
- Lead (Pb)-free
- Tolerance 1 %
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0