
Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In
Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In
Download DatasheetProduct Details
Features
- Useful life: 3000 h at 105 °C
- Available in 500 V
- Polarized aluminum electrolytic capacitors, non-solid electrolyte
- Large types, very small dimensions, cylindrical aluminum case, insulated with a blue sleeve
- Low ESR, high ripple current capability
- Keyed polarity snap-in version available
- High reliability
Applications
- Solar PV inverters
- General purpose, industrial and audio / video systems
- Smoothing and filtering
- Standard and switched mode power supplies
- Energy storage in pulse systems
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0Custom Solutions
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.
