
Aluminum Capacitors Power 105 °C Printed Wiring Style
Aluminum Capacitors Power 105 °C Printed Wiring Style
Download DatasheetProduct Details
Features
- Polarized aluminum electrolytic capacitors, non-solid electrolyte
- Large types, minimized dimensions, cylindrical aluminum case, insulated with a blue sleeve
- Provided with keyed polarity
- Very long useful life: 5000 h at 105 °C
- Low ESR, high ripple current capability
- Temperature range up to 105 °C
- High resistance to shock and vibration
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0Custom Solutions
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.
