While developing a next‑generation Ka‑band and W‑band satellite payload for a low‑Earth‑orbit communications constellation, an RF systems engineer encountered an unexpected challenge. Although the team designed a GaN power amplifier and low‑noise receiver chain to operate above 80 GHz, system testing revealed significant performance degradation.
The active devices met their specifications, but once the signal left the die, system performance collapsed:
The design relied on an advanced organic PCB with thick‑film passives and LTCC modules. Despite extensive tuning and redesign cycles, performance drifted from build to build, introducing unacceptable risk to schedule and qualification.

Custom Thin Film Integration
The RF front‑end passive network was transitioned to a custom thin‑film substrate platform:
This level of thin‑film integration enabled exact impedance control and filter definition at the substrate level, eliminating downstream tuning and improving build‑to‑build repeatability.
Flight-ready, High Frequency Performance
After integrating thin film:
With these improvements, the payload achieved its high frequency performance objectives and successfully completed environmental qualification, enabling transition to flight production.
[Engineering Takeaway]
“At 100 GHz, the PCB was the problem. Thin film gave us the precision, repeatability, and low-loss performance the system demanded.”
— Aerospace RF Systems Engineer
This is our general contact form. If you have more specific questions or needs please select from the options below.