Nanosatellites and CubeSats run on a different calculus than a flagship GEO bird, including a mission that might last only a few years in LEO, a schedule and budget that can't absorb full space qualification lead times, and a board the size of a deck of cards with no room to spare. IHLP power inductors bring Vishay's Automotive Grade reliability into some of the industry's smallest footprints, already proven across millions of AEC-Q200 qualified cycles. WSL Power Metal Strip® resistors add the precise current sensing tight power budgets demand, in the same compact, flight-ready package.
Behind every small satellite is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.