A communications payload has to carry a clean signal across an enormous frequency range with some links now stretching past 70 GHz, while orbiting in a radiation environment no technician will ever reach to repair. Signal integrity at that range starts with the Vishay Sfernice CHA series thin film chip resistor, engineered for LEO satellites and space communication systems with a nearly flat response all the way to 70 GHz. Filtering and decoupling fall to the M123A series MLCC capacitor, screened to MIL-PRF-123 for the same space-level reliability the mission demands.
Behind every link is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.