Vision systems require high sensitivity, low crosstalk, clean signal paths, and stable performance under ambient light and environmental stress. Vishay supports these requirements with photodiodes, optical sensors, infrared emitters, resistors, capacitors, and protection devices that help enable precise detection and signal conditioning. Our industrial portfolio is suited to inspection, alignment, and optical sensing applications.
Behind industrial vision is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.