A battery-powered surgical stapler or drill has to deliver precise, consistent force in a surgeon's hand, with no voltage sag or hesitation mid-procedure. Vishay's power MOSFETs drive that motor control directly, while battery management components compensate for voltage sag under load, keeping performance consistent from the first cut to the last. Position sensors track the instrument's moving components with precision, supporting the fine control surgery demands.
Behind every steady hand is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.