Endovascular, cardiac, orthopedic, dental, and bronchoscopy robots each guide an instrument through a different, delicate path in the body, but all depend on translating a surgeon's hand movement into motion precise enough to work inside confined spaces, filtering out tremor while scaling motion down to a fraction of its original size. Vishay's power MOSFETs support the fast, accurate switching that kind of fine motor control depends on, while current sense resistors feed the real-time feedback loop that helps detect force at the instrument tip.
Behind every steady touch is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.