Energy-based surgical devices deliver a precisely controlled jolt of RF or electrical energy to cut or coagulate tissue, and every watt has to be isolated from the patient for safety. Vishay's VOFD341A and VOFD343A IGBT and MOSFET drivers switch fast enough for that output stage while delivering high isolation in a compact package, and Vishay's RF transformer line provides the safety isolation electrosurgical generators depend on between the high voltage circuit and the patient.
Behind every precise cut is The DNA of tech.®
With over six decades of experience developing components designed to withstand high temperature and humidity conditions, Vishay's components are engineered to ensure exceptional reliability, featuring such qualifications as AEC-Q100, AEC-Q101, and AEC-Q200.
Components withstand temperatures up to 180 °C in harsh environments
Industry's lowest RDS(on) optimized for gate drives
AEC, MIL qualifications and superior long term performance
This is our general contact form. If you have more specific questions or needs please select from the options below.